
Brand: Bryant
Catalog ID: BDS73U
Closed Mesh
Application
Single Eye
Approx Breaking Strength
1,400 lbs
Catalog Number
BDS73U
Construction
Woven
EU RoHS Indicator
No
Material
Steel, Galvanized
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Series
Bus Drop
Style
Split Mesh, Rod Closing
Type
Single Eye
UPC
781786240087
Cable Diameter Range
0.73 in-0.85 in
Cable Size
.73-.85" (1.85-2.16)
EU RoHS Indicator
No
Standards - RoHS Compliance Status
CM
Approx Breaking Strength
1,400 lbs
Carton Quantity
10
Pallet Quantity
1350