HUBBELL
WBP_20302001_PRODIMAGE
WBP_20302001_PRODIMAGE
play
Kellems Wire Management Solutions
WBP_20302001_alt_PRODIMAGE

Bus Drop Support Grips, Safety Spring, Galvanized Steel, 80 LB Rated

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

20302002

Bus Drop Support Grips, Safety Spring, Galvanized Steel, 80 LB Rated

Standard Product

Product details

General

Catalog Number

20302002

Construction

Woven

EU RoHS Indicator

No

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Bus Drop

Specifications

Spring Assembly - Galvanized Steel

Style

80 lb.

Type

Safety Spring

UPC

783585326276

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Pallet Quantity

750