HUBBELL
Conduit Riser Grip, 4" Conduit, Ring Type, Closed Mesh, 1.75-1.99"
Image of CC175R4 Conduit Riser Grip, 4" Conduit, Ring Type, Closed Mesh, 1.75-1.99"

Conduit Riser Grip, 4" Conduit, Ring Type, Closed Mesh, 1.75-1.99"

Brand: Bryant

Catalog ID: CC175R4

Conduit Riser Grip, 4" Conduit, Ring Type, Closed Mesh, 1.75-1.99"

  • Ring Type
  • Closed Mesh
  • 1.75-1.99"

Ring Type Closed Mesh

General

Application

Cable Support in Conduit

Approx Breaking Strength

1,667 lbs

Catalog Number

CC175R4

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Mounts Inside Conduit

OEM Brand Name

Hubbell Bryant

Series

Conduit Riser

Style

Closed Mesh, Single Weave

Type

Ring Type

UPC

781786249202

Dimensions

Conduit Trade Size

4 in

Conductor Related

Cable Diameter Range

1.75 in-1.99 in

Cable Size

1.75-1.99" (4.44-5.05)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

1,667 lbs