HUBBELL
Conduit Riser Grip, 4" Conduit, Ring Type, Split Mesh, Lace Closing, 1.75-1.99"
Image of CSD175L4 Conduit Riser Grip, 4" Conduit, Ring Type, Split Mesh, Lace Closing, 1.75-1.99"

Conduit Riser Grip, 4" Conduit, Ring Type, Split Mesh, Lace Closing, 1.75-1.99"

Brand: Bryant

Catalog ID: CSD175L4

Conduit Riser Grip, 4" Conduit, Ring Type, Split Mesh, Lace Closing, 1.75-1.99"

  • Ring Type
  • Split Mesh
  • Lace Closing
  • 1.75-1.99"

Ring Type Split Mesh Lace Closing

General

Application

Cable Support in Conduit

Approx Breaking Strength

2,110 lbs

Catalog Number

CSD175L4

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Mounts Inside Conduit

OEM Brand Name

Hubbell Bryant

Series

Conduit Riser

Style

Split Mesh, Lace Closing, Double Weave

Type

Ring Type

UPC

781786271067

Dimensions

Conduit Trade Size

4 in

Conductor Related

Cable Diameter Range

1.75 in-1.99 in

Cable Size

1.75-1.99" (4.44-5.05)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

2,110 lbs

Logistics

Carton Quantity

2