HUBBELL
Conduit Riser Grip, 2" Conduit, Ring Type, Closed Mesh, 1.25-1.49"
Image of CC125R2 Conduit Riser Grip, 2" Conduit, Ring Type, Closed Mesh, 1.25-1.49"
Image of CC125R2 Conduit Riser Grip, 2" Conduit, Ring Type, Closed Mesh, 1.25-1.49"

Conduit Riser Grip, 2" Conduit, Ring Type, Closed Mesh, 1.25-1.49"

Brand: Bryant

Catalog ID: CC125R2

Conduit Riser Grip, 2" Conduit, Ring Type, Closed Mesh, 1.25-1.49"

  • Ring Type
  • Closed Mesh
  • 1.25-1.49"

Ring Type Closed Mesh

General

Application

Cable Support in Conduit

Approx Breaking Strength

1,610 lbs

Catalog Number

CC125R2

Construction

Woven

Material

Bronze, Tin Coated

Material - Mounting Hardware

Mounts Inside Conduit

OEM Brand Name

Hubbell Bryant

Product Family

Conduit Riser

Style

Closed Mesh, Single Weave

Type

Ring Type

UPC

781786248847

Dimensions

Conduit Trade Size

3 in

Conductor Related

Cable Diameter Range

1.25 in-1.49 in

Cable Size

1.25-1.49" (3.17-3.78)

Force Related

Approx Breaking Strength

1,610 lbs