text.skipToContent text.skipToNavigation

FTD10048

by Bryant 

Catalog ID: FTD10048

Wire Management Products, Special Purpose Splicing Grip, Flexible Tube, 48" Mesh Length, Steel, 1.00-1.49"

Standard Product

Product Details

General

Application Cable and Wire Splicing
Approx Breaking Strength 9,100 lbs
Material Steel, Galvanized
Material - Mounting Hardware On Cable Ends
OEM Brand Name Hubbell Bryant
Series Splicing Grips
Style Closed Mesh, Double Weave
Type Tube
UPC 781786241848

Conductor Related

Cable Diameter Range 1-1.49 in
Number Of Conductors 1

Resources/Downloads