

Brand: Bryant
Catalog ID: SHC450
Heavy Duty Closed Mesh
Application
Double Eye
Approx Breaking Strength
13,790 lbs
Catalog Number
SHC450
Construction
Woven
Material
Stainless Steel
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Product Family
Heavy Duty
Style
Closed Mesh, Double Weave
Type
Double Eye
UPC
781786244207
Cable Diameter Range
4.5 in-5 in
Cable Size
4.50-5.00" (11.43-12.70)
Approx Breaking Strength
13,790 lbs