
Brand: Bryant
Catalog ID: SHS400
Heavy Duty Split Mesh
Application
Double Eye
Approx Breaking Strength
12,070 lbs
Catalog Number
SHS400
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Series
Heavy Duty
Style
Split Mesh, Lace Closing
Type
Double Eye
UPC
781786244665
Cable Diameter Range
4 in-4.49 in
Cable Size
4.00-4.49" (10.16-11.40)
EU RoHS Indicator
No
Approx Breaking Strength
12,070 lbs
Carton Quantity
5