Brand: Bryant
Catalog ID: SPC062SO
Closed Mesh
Application
Offset Eye
Approx Breaking Strength
750 lbs
Catalog Number
SPC062SO
Construction
Woven
EU RoHS Indicator
Yes
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Series
Standard Duty
Style
Closed Mesh, Single Weave
Type
Offset Eye
UPC
781786371491
Cable Diameter Range
0.63 in-0.74 in
Cable Size
.63-.74" (1.60-1.88)
EU RoHS Indicator
Yes
Approx Breaking Strength
750 lbs
Carton Quantity
5