text.skipToContent text.skipToNavigation

SPC100US

by Bryant 

Catalog ID: SPC100US

Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Stainless Steel, 1.00-1.24"

Closed Mesh

Product Details

General

Application Single Eye
Approx Breaking Strength 2,678 lbs
Construction Woven
Material Stainless Steel
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Bryant
Series Standard Duty
Style Closed Mesh, Single Weave
Type Single Eye
UPC 781786006065

Conductor Related

Cable Diameter Range 1-1.24 in
Cable Size 1.00-1.24" (2.54-3.15)

Logistics

Carton Quantity 10

Resources/Downloads