text.skipToContent text.skipToNavigation

SPC175US

By Bryant 

Catalog ID: SPC175US

By Bryant
Catalog ID:  SPC175US
Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Stainless Steel, 1.75-1.99"

Closed Mesh

Add to List

More Options

Where to Buy

Product Details

General

Application Single Eye
Approx Breaking Strength 5,000 lbs
OEM Brand Name Hubbell Bryant
Type Single Eye
UPC 781786006126

Conductor Related

Cable Diameter Range 1.75 in-1.99 in
Cable Size 1.75-1.99" (4.44-5.05)

Logistics