text.skipToContent text.skipToNavigation

SPC200DE

by Bryant 

Catalog ID: SPC200DE

Wire and Cable Management, Support Grip, Double Eye, Closed Mesh, Tin-Coated Bronze, 2.00-2.49"

Closed Mesh

Product Details

General

Application Double Eye
Approx Breaking Strength 3,260 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Bryant
Series Standard Duty
Style Closed Mesh, Single Weave
Type Double Eye
UPC 781786245365

Conductor Related

Cable Diameter Range 2 in-2.49 in
Cable Size 2.00-2.49" (5.08-6.32)

Resources/Downloads