text.skipToContent text.skipToNavigation

SPC250U

by Bryant 

Catalog ID: SPC250U

Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Tin-Coated Bronze, 2.50-2.99"

Closed Mesh

Product Details

General

Application Single Eye
Approx Breaking Strength 3,260 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Bryant
Series Standard Duty
Style Closed Mesh, Single Weave
Type Single Eye
UPC 781786245167

Conductor Related

Cable Diameter Range 2.5 in-2.99 in
Cable Size 2.50-2.99" (6.35-7.59)

Logistics

Carton Quantity 10

Resources/Downloads