
Brand: Bryant
Catalog ID: SPJ041L
Light Duty Closed Mesh
Application
Universal Eye
Approx Breaking Strength
500 lbs
Catalog Number
SPJ041L
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Series
Service Drop - Light Duty
Style
Closed Mesh, Single Weave
Type
Universal Eye
UPC
781786247505
Cable Diameter Range
0.41 in-0.5 in
Cable Size
.41-.50" (1.04-1.27)
EU RoHS Indicator
No
Approx Breaking Strength
500 lbs
Carton Quantity
5