

Brand: Bryant
Catalog ID: SPJ046UD
Heavy Duty Closed Mesh
Application
Single Eye
Approx Breaking Strength
1,050 lbs
Catalog Number
SPJ046UD
Construction
Woven
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Product Family
Service Drop - Heavy Duty
Style
Closed Mesh, Multi-Weave
Type
Single Eye
UPC
781786247765
Cable Diameter Range
0.46 in-0.56 in
Cable Size
.46-.56" (1.17-1.42)
Approx Breaking Strength
1,050 lbs
Carton Quantity
20