text.skipToContent text.skipToNavigation

SPJ052U

by Bryant 

Catalog ID: SPJ052U

Wire and Cable Management, Support Grip, Light Duty, Single Eye, Service Drop, Split Mesh, Rod Closing, 0.52-0.62"

Light Duty Closed Mesh

Product Details

General

Application Single Eye
Approx Breaking Strength 790 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Bryant
Series Service Drop - Light Duty
Style Closed Mesh, Single Weave
Type Single Eye
UPC 781786247307

Conductor Related

Cable Diameter Range 0.52 in-0.62 in
Cable Size .52-.62" (1.32-1.57)

Logistics

Carton Quantity 5

Resources/Downloads