text.skipToContent text.skipToNavigation

SPJ052UD

by Bryant 

Catalog ID: SPJ052UD

Wire and Cable Management, Support Grip, Heavy Duty, Single Eye, Service Drop, Split Mesh, Rod Closing, 0.52-0.62"

Heavy Duty Closed Mesh

Product Details

General

Application Single Eye
Approx Breaking Strength 1,050 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Bryant
Series Service Drop - Heavy Duty
Style Closed Mesh, Multi-Weave
Type Single Eye
UPC 781786247789

Conductor Related

Cable Diameter Range 0.52 in-0.62 in
Cable Size .52-.62" (1.32-1.57)

Logistics

Carton Quantity 20

Resources/Downloads