HUBBELL
WBP_02216011_PRODIMAGE
WBP_02216011_PRODIMAGE

Wire and Cable Management, Support Grip, Heavy Duty, Single Eye, Service Drop, Split Mesh, Rod Closing, 0.58-0.68"

Brand:

Bryant

Catalog ID:

SPJ058UD

Wire and Cable Management, Support Grip, Heavy Duty, Single Eye, Service Drop, Split Mesh, Rod Closing, 0.58-0.68"

Heavy Duty Closed Mesh

Product details

General

Application

Single Eye

Approx Breaking Strength

1,050 lbs

Catalog Number

SPJ058UD

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Service Drop - Heavy Duty

Style

Closed Mesh, Multi-Weave

Type

Single Eye

UPC

781786247802

Conductor Related

Cable Diameter Range

0.58 in-0.68 in

Cable Size

.58-.68" (1.47-1.73)

Logistics

Carton Quantity

20

Resources and downloads