

Brand: Bryant
Catalog ID: SPJ064L
Light Duty Closed Mesh
Application
Universal Eye
Approx Breaking Strength
790 lbs
Catalog Number
SPJ064L
Construction
Woven
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Product Family
Service Drop - Light Duty
Style
Closed Mesh, Single Weave
Type
Universal Eye
UPC
781786247581
Cable Diameter Range
0.64 in-0.75 in
Cable Size
.64-.75" (1.63-1.90)
Approx Breaking Strength
790 lbs
Carton Quantity
20