HUBBELL
WBP_02217024_PRODIMAGE
WBP_02217024_PRODIMAGE

Wire and Cable Management, Support Grip, Heavy Duty, Universal Eye, Service Drop, Split Mesh, Rod Closing, 0.87-1.00"

Brand:

Bryant

Catalog ID:

SPJ087LD

Wire and Cable Management, Support Grip, Heavy Duty, Universal Eye, Service Drop, Split Mesh, Rod Closing, 0.87-1.00"

Heavy Duty Closed Mesh

Product details

General

Application

Universal Eye

Approx Breaking Strength

1,790 lbs

Catalog Number

SPJ087LD

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Service Drop - Heavy Duty

Style

Closed Mesh, Multi-Weave

Type

Universal Eye

UPC

781786248120

Conductor Related

Cable Diameter Range

0.87 in-1 in

Cable Size

.87-1.00" (2.21-2.54)

Logistics

Carton Quantity

5

Resources and downloads