WBP_073041276_PRODIMAGE
WBP_073041276_PRODIMAGE

Wire and Cable Management, Support Grip, Light Duty, Single Eye, Service Drop, Split Mesh, Rod Closing, 0.87-1.00"

Brand:

Bryant

Catalog ID:

SPJ087U

Wire and Cable Management, Support Grip, Light Duty, Single Eye, Service Drop, Split Mesh, Rod Closing, 0.87-1.00"

Light Duty Closed Mesh

Product details

General

Application
Single Eye
Approx Breaking Strength
1,020 lbs
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Series
Service Drop - Light Duty
Style
Closed Mesh, Single Weave
Type
Single Eye
UPC
781786247383

Conductor Related

Cable Diameter Range
0.87 in-1 in
Cable Size
.87-1.00" (2.21-2.54)

Logistics

Carton Quantity
10