HUBBELL
Image of SPJ100L Wire and Cable Management, Support Grip, Light Duty, Universal Eye, Service Drop, Split Mesh, Rod Closing, 1.00-1.18"

Wire and Cable Management, Support Grip, Light Duty, Universal Eye, Service Drop, Split Mesh, Rod Closing, 1.00-1.18"

Brand: Bryant

Catalog ID: SPJ100L

Wire and Cable Management, Support Grip, Light Duty, Universal Eye, Service Drop,Split Mesh, Rod Closing, 1.00-1.18"

  • Light Duty
  • Universal Eye
  • Service Drop
  • Split Mesh
  • Rod Closing

Light Duty Closed Mesh

General

Application

Universal Eye

Approx Breaking Strength

1,020 lbs

Catalog Number

SPJ100L

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Service Drop - Light Duty

Style

Closed Mesh, Single Weave

Type

Universal Eye

UPC

781786247642

Conductor Related

Cable Diameter Range

1-1.18 in

Cable Size

1.00-1.18" (2.54-3.00)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

1,020 lbs

Logistics

Carton Quantity

20