text.skipToContent text.skipToNavigation

SPJ100L

by Bryant 

Catalog ID: SPJ100L

Wire and Cable Management, Support Grip, Light Duty, Universal Eye, Service Drop,Split Mesh, Rod Closing, 1.00-1.18"

Light Duty Closed Mesh

Product Details

General

Application Universal Eye
Approx Breaking Strength 1,020 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Bryant
Series Service Drop - Light Duty
Style Closed Mesh, Single Weave
Type Universal Eye
UPC 781786247642

Conductor Related

Cable Diameter Range 1-1.18 in
Cable Size 1.00-1.18" (2.54-3.00)

Logistics

Carton Quantity 20

Resources/Downloads