text.skipToContent text.skipToNavigation

SPS050DE

By Bryant 

Catalog ID: SPS050DE

By Bryant
Catalog ID:  SPS050DE
Wire and Cable Management, Support Grip, Double Eye, Split Mesh, Lace Closing, Tin-Coated Bronze, 0.50-0.62"

Split Mesh Lace Closing

Add to List

More Options

Where to Buy

Product Details

General

Application Double Eye
Approx Breaking Strength 530 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Bryant
Series Standard Duty
Style Split Mesh, Lace Closing
Type Double Eye
UPC 781786245921

Conductor Related

Cable Diameter Range 0.5 in-0.62 in
Cable Size .50-.62" (1.27-1.57)

Logistics

Carton Quantity 2

Resources and Downloads