text.skipToContent text.skipToNavigation

SPS150L

By Bryant 

Catalog ID: SPS150L

By Bryant
Catalog ID:  SPS150L
Wire and Cable Management, Support Grip, Universal Eye, Split Mesh, Lace Closing, Tin-Coated Bronze, 1.50-1.74"

Split Mesh Lace Closing

Add to List

More Options

Where to Buy

Product Details

General

Application Universal Eye
Approx Breaking Strength 1,610 lbs
OEM Brand Name Hubbell Bryant
Type Universal Eye
UPC 781786246249

Conductor Related

Cable Diameter Range 1.5 in-1.74 in
Cable Size 1.50-1.74" (3.81-4.42)

Logistics

Carton Quantity 5