HUBBELL
Support Grip, Single Eye, Split Mesh, Lace Closing, Tin-Coated Bronze, 3.50-3.99"
Image of SPS350U Support Grip, Single Eye, Split Mesh, Lace Closing, Tin-Coated Bronze, 3.50-3.99"
Image of SPS350U Support Grip, Single Eye, Split Mesh, Lace Closing, Tin-Coated Bronze, 3.50-3.99"

Support Grip, Single Eye, Split Mesh, Lace Closing, Tin-Coated Bronze, 3.50-3.99"

Brand: Bryant

Catalog ID: SPS350U

Wire and Cable Management, Support Grip, Single Eye, Split Mesh, Lace Closing, Tin-Coated Bronze, 3.50-3.99"

  • Single Eye
  • Split Mesh
  • Lace Closing
  • Tin-Coated Bronze
  • 3.50-3.99"

Split Mesh Lace Closing

General

Application

Single Eye

Approx Breaking Strength

4,900 lbs

Catalog Number

SPS350U

Construction

Woven

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Product Family

Standard Duty Series

Style

Split Mesh, Lace Closing

Type

Single Eye

UPC

781786245907

Conductor Related

Cable Diameter Range

3.5 in-3.99 in

Cable Size

3.50-3.99" (8.89-10.13)

Force Related

Approx Breaking Strength

4,900 lbs

Logistics

Carton Quantity

5