
Brand: Bryant
Catalog ID: SPSR062SOS
Split Mesh Rod Closing
Application
Offset Eye
Approx Breaking Strength
1,950 lbs
Catalog Number
SPSR062SOS
Construction
Woven
EU RoHS Indicator
No
Material
Stainless Steel
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Series
Standard Duty Series
Style
Split Mesh, Rod Closing
Type
Offset Eye
UPC
781786372108
Cable Diameter Range
0.63 in-0.74 in
Cable Size
.63-.74" (1.60-1.88)
EU RoHS Indicator
No
Approx Breaking Strength
1,950 lbs
Carton Quantity
5