
Brand: Bryant
Catalog ID: SPSR062US
Split Mesh Rod Closing
Application
Single Eye
Approx Breaking Strength
2,050 lbs
Catalog Number
SPSR062US
Construction
Woven
EU RoHS Indicator
No
Material
Stainless Steel
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Series
Standard Duty Series
Style
Split Mesh, Rod Closing
Type
Single Eye
UPC
781786371941
Cable Diameter Range
0.63 in-0.74 in
Cable Size
.63-.74" (1.60-1.88)
EU RoHS Indicator
No
Approx Breaking Strength
2,050 lbs
Carton Quantity
10