Brand: Bryant
Catalog ID: SPSR125US
Split Mesh Rod Closing
Application
Single Eye
Approx Breaking Strength
4,500 lbs
Catalog Number
SPSR125US
Construction
Woven
EU RoHS Indicator
No
Material
Stainless Steel
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Series
Standard Duty
Style
Split Mesh, Rod Closing
Type
Single Eye
UPC
781786372009
Cable Diameter Range
1.25 in-1.49 in
Cable Size
1.25-1.49" (3.17-3.78)
EU RoHS Indicator
No
Approx Breaking Strength
4,500 lbs
Carton Quantity
10