
Brand: Bryant
Catalog ID: SPSR150DES
Split Mesh Rod Closing
Application
Double Eye
Approx Breaking Strength
3,750 lbs
Catalog Number
SPSR150DES
Construction
Woven
EU RoHS Indicator
No
Material
Stainless Steel
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Series
Standard Duty Series
Style
Split Mesh, Rod Closing
Type
Double Eye
UPC
781786006829
Cable Diameter Range
1.5 in-1.74 in
Cable Size
1.50-1.74" (3.81-4.42)
EU RoHS Indicator
No
Approx Breaking Strength
3,750 lbs
Carton Quantity
5