WBP_02203001_PRODIMAGE
WBP_02203001_PRODIMAGE

Wire and Cable Management, Support Grip, Double Eye, Split Mesh, Rod Closing, Stainless Steel, 1.75-1.99"

Brand:

Bryant

Catalog ID:

SPSR175DES

Wire and Cable Management, Support Grip, Double Eye, Split Mesh, Rod Closing, Stainless Steel, 1.75-1.99"

Split Mesh Rod Closing

Product details

General

Application
Double Eye
Approx Breaking Strength
5,000 lbs
Construction
Woven
EU RoHS Indicator
No
Material
Stainless Steel
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Series
Standard Duty
Style
Split Mesh, Rod Closing
Type
Double Eye
UPC
781786006843

Conductor Related

Cable Diameter Range
1.75 in-1.99 in
Cable Size
1.75-1.99" (4.44-5.05)

Logistics

Carton Quantity
5

Resources and downloads