
Brand: Bryant
Catalog ID: SPSR175L
Split Mesh Rod Closing
Application
Universal Eye
Approx Breaking Strength
2,150 lbs
Catalog Number
SPSR175L
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Series
Standard Duty Series
Style
Split Mesh, Rod Closing
Type
Universal Eye
UPC
781786247024
Cable Diameter Range
1.75 in-1.99 in
Cable Size
1.75-1.99" (4.44-5.05)
EU RoHS Indicator
No
Approx Breaking Strength
2,150 lbs
Carton Quantity
5