HUBBELL
Image of 02217013 Service Drop Support Grips, Heavy Duty, Single U-Eye, Multi Weave, Closed Mesh, Tin-Coated Bronze, 0.94-1.06"

Service Drop Support Grips, Heavy Duty, Single U-Eye, Multi Weave, Closed Mesh, Tin-Coated Bronze, 0.94-1.06"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 02217013

Service Drop Support Grips, Heavy Duty, Single U-Eye, Multi Weave, Closed Mesh, Tin-Coated Bronze, 0.94-1.06"

Electrical cables dropping down from the ceiling are prevalent in factories. Whether they are constantly hanging vertically, on an angle, and/or are subject to being pulled across the room, the dead weight and pull stresses on the internal structures from the cable itself, as well as the weight of devices, keep them under threat of pullout from the connections, resulting in power failures and unscheduled downtime. Kellems offers support grips to meet every need in the factory, in a wide variety of eye styles and materials including bronze, 302–304 series stainless steel and even non-metallic Aramid fiber, delivering outstanding strength as well as exceptional resistance to rust and corrosion. They provide unmatched protection, with Kellems unique strand equalizer system ensuring equal loading of the weight across a long distance so that there are no areas of strain, as opposed to other solutions which leave smaller areas vulnerable to higher stresses and breakage. Kellems support grips are the most frequently trusted method for reducing the threat of costly maintenance and repair and maximizing productive time in factories of all kinds—and have been for decades.

  • Double eye
  • Strand equalizers position wires for equal loading throughout grip length