HUBBELL
Wire and Cable Management, Support Grip, Double Eye, Split Mesh, Rod Closing, Stainless Steel, 1.00-1.24"
Image of SPSR100DES Wire and Cable Management, Support Grip, Double Eye, Split Mesh, Rod Closing, Stainless Steel, 1.00-1.24"

Wire and Cable Management, Support Grip, Double Eye, Split Mesh, Rod Closing, Stainless Steel, 1.00-1.24"

Brand: Bryant

Catalog ID: SPSR100DES

Wire and Cable Management, Support Grip, Double Eye, Split Mesh, Rod Closing, Stainless Steel, 1.00-1.24"

  • Double Eye
  • Split Mesh
  • Rod Closing
  • Stainless Steel
  • 1.00-1.24"

Split Mesh Rod Closing

General

Application

Double Eye

Approx Breaking Strength

2,650 lbs

Catalog Number

SPSR100DES

Construction

Woven

EU RoHS Indicator

No

Material

Stainless Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Standard Duty Series

Style

Split Mesh, Rod Closing

Type

Double Eye

UPC

781786006805

Conductor Related

Cable Diameter Range

1-1.24 in

Cable Size

1.00-1.24" (2.54-3.15)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

2,650 lbs

Logistics

Carton Quantity

5