HUBBELL
Image of SPJ075L Wire and Cable Management, Support Grip, Light Duty, Universal Eye, Service Drop, Split Mesh, Rod Closing, 0.75-0.87"

Wire and Cable Management, Support Grip, Light Duty, Universal Eye, Service Drop, Split Mesh, Rod Closing, 0.75-0.87"

Brand: Bryant

Catalog ID: SPJ075L

Wire and Cable Management, Support Grip, Light Duty, Universal Eye, Service Drop,Split Mesh, Rod Closing, 0.75-0.87"

  • Light Duty
  • Universal Eye
  • Service Drop
  • Split Mesh
  • Rod Closing

Light Duty Closed Mesh

General

Application

Universal Eye

Approx Breaking Strength

1,020 lbs

Catalog Number

SPJ075L

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Service Drop - Light Duty

Style

Closed Mesh, Single Weave

Type

Universal Eye

UPC

781786247604

Conductor Related

Cable Diameter Range

0.75 in-0.87 in

Cable Size

.75-.87" (1.90-2.21)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

1,020 lbs

Logistics

Carton Quantity

20