HUBBELL
Image of SHC250 Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Tin-Coated Bronze, 2.50-2.99"

Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Tin-Coated Bronze, 2.50-2.99"

Brand: Bryant

Catalog ID: SHC250

Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Tin-Coated Bronze, 2.50-2.99"

  • Heavy Duty
  • Double Eye
  • Tin-Coated Bronze
  • 2.50-2.99"

Heavy Duty Closed Mesh

General

Application

Double Eye

Approx Breaking Strength

8,050 lbs

Catalog Number

SHC250

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Heavy Duty

Style

Closed Mesh, Double Weave

Type

Double Eye

UPC

781786244160

Conductor Related

Cable Diameter Range

2.5 in-2.99 in

Cable Size

2.50-2.99" (6.35-7.59)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

8,050 lbs

Logistics

Carton Quantity

5