
Brand: Bryant
Catalog ID: SHS150U
Heavy Duty Split Mesh
Application
Single Eye
Approx Breaking Strength
4,280 lbs
Catalog Number
SHS150U
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Series
Heavy Duty
Style
Split Mesh, Lace Closing
Type
Single Eye
UPC
781786244788
Cable Diameter Range
1.5 in-1.99 in
Cable Size
1.50-1.99" (3.81-5.05)
EU RoHS Indicator
No
Approx Breaking Strength
4,280 lbs
Carton Quantity
5