HUBBELL
Image of USBB2028AC Combination Wireless Wall Mount Charger & USB Outlet
Image of USBB2028AC Combination Wireless Wall Mount Charger & USB Outlet

Combination Wireless Wall Mount Charger & USB Outlet

Brand: Bryant

Catalog ID: USBB2028AC

Combination Wireless Wall Mount Charger & USB Outlet

  • Qi certified
  • No need for cables
  • Dual coils for optimum phone positioning
  • Secure phone holder

General

Catalog Number

USBB2028AC

Color

White

EU RoHS Indicator

Number of Receptacles

2 Duplex

Type

Wireless with USB

UPC

781786380530

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating

125 V

Wattage

7.5 W

Certifications And Compliance

EU RoHS Indicator

Configuration

Number of Receptacles

2 Duplex

Logistics

Carton Quantity

10