HUBBELL
Switches and Lighting Control, Decorator Switch, Commercial Grade, Single Pole, 20A 120V, With Nightlight, Ivory
Image of 9901NLI Switches and Lighting Control, Decorator Switch, Commercial Grade, Single Pole, 20A 120V, With Nightlight, Ivory

Switches and Lighting Control, Decorator Switch, Commercial Grade, Single Pole, 20A 120V, With Nightlight, Ivory

$52.12 USD

Brand: Bryant

Catalog ID: 9901NLI

Switches and Lighting Control, Decorator Switch, Commercial Grade, Single Pole, 20A 120V, With Nightlight, Ivory

  • Commercial Grade
  • Single Pole
  • 20A 120V
  • With Nightlight
  • Ivory

General

Catalog Number

9901NLI

Color

Ivory

Series

Switch with Nightlight

Style

Single Pole

Type

Rocker/Decorator

UPC

781786145795

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120 V

Voltage Rating Description

120 V

Logistics

Carton Quantity

10