Take a Tour of the Markets We ServeHubbell serves the needs of customers in a variety of market applications. From controlled environments of a data center to the demanding continuity of the power grid. See the major markets and building types below.
Solutions OverviewBenefits are derived from well implemented Solutions. The challenge to save energy, improve security or make sure everything continues to perform in a harsh environment, are all candidates for good solutions. Try out some Hubbell Solutions.
Brand: Bryant
Catalog ID: CS115BI
Catalog Number
CS115BI
Color
Ivory
Style
Single Pole
Type
Toggle
UPC
781786174412
Amperage Rating
15 A
Voltage Rating
120/277 VAC
Carton Quantity
10