HUBBELL
Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Single Pole, 15A 120/277V AC, Side Wired Only, Ivory
Image of CS115BI Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Single Pole, 15A 120/277V AC, Side Wired Only, Ivory

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Single Pole, 15A 120/277V AC, Side Wired Only, Ivory

Brand: Bryant

Catalog ID: CS115BI

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Single Pole, 15A 120/277V AC, Side Wired Only, Ivory

  • Toggle
  • General Purpose AC
  • Single Pole
  • 15A 120/277V AC
  • Side Wired Only

General

Catalog Number

CS115BI

Color

Ivory

Series

General Purpose

Style

Single Pole

Type

Toggle

UPC

781786174412

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10