HUBBELL
WBP_CSB115_PRODIMAGE
WBP_CSB115_PRODIMAGE

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Single Pole, 15A 120/277V AC, Back and Side Wired, Brown

Brand:

Bryant

Catalog ID:

CSB115B

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Single Pole, 15A 120/277V AC, Back and Side Wired, Brown

Product details

General

Catalog Number

CSB115B

Color

Brown

Series

General Purpose

Style

Single Pole

Type

Toggle

UPC

781786736009

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10