HUBBELL
Image of CSB115B Toggle Switch,1P, 15A 120/277V AC, Back & Side Wired, Brown
Image of CSB115B Toggle Switch,1P, 15A 120/277V AC, Back & Side Wired, Brown

Toggle Switch,1P, 15A 120/277V AC, Back & Side Wired, Brown

Brand: Bryant

Catalog ID: CSB115B

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Single Pole, 15A 120/277V AC, Back and Side Wired, Brown

  • Toggle
  • General Purpose AC
  • Single Pole
  • 15A 120/277V AC
  • Back and Side Wired

General

Catalog Number

CSB115B

Color

Brown

Product Family

General Purpose

Style

Single Pole

Type

Toggle

UPC

781786736009

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10