
Brand: Hubbell Wiring Device-Kellems
Catalog ID: CSB120GYLV
Catalog Number
CSB120GYLV
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Series
General Purpose
Style
Single Pole
Type
Toggle
UPC
783585554808
Amperage Rating
5 A
Voltage Rating
24 VDC
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
10