
Brand: Hubbell Wiring Device-Kellems
Catalog ID: CSB120LALV
Catalog Number
CSB120LALV
Color
Light Almond
EU RoHS Indicator
Contact Manufacturer
Series
General Purpose
Style
Single Pole
Type
Toggle
UPC
783585554815
Amperage Rating
5 A
Voltage Rating
24 VDC
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
10