Take a Tour of the Markets We ServeHubbell serves the needs of customers in a variety of market applications. From controlled environments of a data center to the demanding continuity of the power grid. See the major markets and building types below.
Solutions OverviewBenefits are derived from well implemented Solutions. The challenge to save energy, improve security or make sure everything continues to perform in a harsh environment, are all candidates for good solutions. Try out some Hubbell Solutions.
Brand: Hubbell Wiring Device-Kellems
Catalog ID: CSB320ALLV
Catalog Number
CSB320ALLV
Color
Almond
Style
Three Way
Type
Toggle
UPC
783585554846
Amperage Rating
5 A
Voltage Rating
24 VDC
Carton Quantity
10