Brand: Hubbell Wiring Device-Kellems
Catalog ID: CSB320BKLV
Catalog Number
CSB320BKLV
Color
Black
EU RoHS Indicator
Contact Manufacturer
Style
Three Way
Type
Toggle
UPC
783585554853
Amperage Rating
5 A
Voltage Rating
24 VDC
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
10