
Brand: Hubbell Wiring Device-Kellems
Catalog ID: CSB320BRLV
Catalog Number
CSB320BRLV
Color
Brown
EU RoHS Indicator
Contact Manufacturer
Series
General Purpose
Style
Three Way
Type
Toggle
UPC
783585554860
Amperage Rating
5 A
Voltage Rating
24 VDC
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
10