HUBBELL
Switches and Lighting Control, Decorator Switch, Specification Grade, Single Pole, 15A 120/277V AC, Back and Side Wired, Brown
Image of DS115 Switches and Lighting Control, Decorator Switch, Specification Grade, Single Pole, 15A 120/277V AC, Back and Side Wired, Brown

Switches and Lighting Control, Decorator Switch, Specification Grade, Single Pole, 15A 120/277V AC, Back and Side Wired, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: DS115

Decorator Switch, Specification Grade, Single-Pole, 15A 120/277V AC, Back and Side Wired

  • Thread cleaning captive mounting screw
  • Steel, zinc plated bridge is corrosion resistant
  • Automatic self-grounding staple

General

Catalog Number

DS115

Color

Brown

EU RoHS Indicator

Yes

Item Type

Single Pole Style Line Decorator Switch

Material

Thermoplastic

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 15A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. solid and stranded copper wire only

Series

General Purpose

Specifications

  • Contacts - Silver Alloy
  • Contacts - Silver Alloy
  • Ground Screw - Brass (Green)
  • Mounting Bridge - Nickel Plated Steel with Auto Ground Staple
  • Rocker Material - Thermoplastic
  • Terminal Screws - Brass

Style

Single Pole

Type

Rocker/Decorator

UPC

783585151243

Dimensions

Dimensions

4.28 in x 1.43 in x 1.54 in

Height

1.54 in

Length

4.28 in

Weight

0.2 lb

Width

1.43 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 1500V AC minimum for 1 minute

Temperature Rise - Max.

30°C maximum at rated current

Voltage Rating

120-277 VAC

Conductor Related

Number Of Poles

Single Pole

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 15A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. solid and stranded copper wire only

Logistics

Carton Quantity

10

Pallet Quantity

4500