HUBBELL
Switches and Lighting Controls, Spec Grade, Pilot Light Decorator Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired, Red
Image of DS120PL Switches and Lighting Controls, Spec Grade, Pilot Light Decorator Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired, Red
Discontinued

Switches and Lighting Controls, Spec Grade, Pilot Light Decorator Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired, Red

Brand: Hubbell Wiring Device-Kellems

Catalog ID: DS120PL

Switches and Lighting Controls, Spec Grade, Pilot Light Decorator Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired, Red

  • Thread cleaning captive mounting screw
  • Steel, zinc plated bridge is corrosion resistant
  • Automatic self-grounding staple

General

Action

SPDT

Catalog Number

DS120PL

Color

Ivory

EU RoHS Indicator

No

Indicator

Light On with Load On

Indicator(s) Type

Red LED

Item Type

Single Pole Style Line Illuminated Decorator Switch

Material

Thermoplastic

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Series

Pilot Light

Style

Single Pole

Type

Rocker/Decorator

UPC

783585154602

Dimensions

Dimensions

4.28 in x 1.43 in x 1.54 in

Height

1.54 in

Length

4.28 in

Weight

0.2 lb

Width

1.43 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 1500V AC minimum for 1 minute

Temperature Rise - Max.

30°C maximum at rated current

Voltage Rating

120-277 VAC

Conductor Related

Number Of Poles

Single Pole

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

EU RoHS Indicator

No

Operational

Action

SPDT

Indicator

Light On with Load On

Indicator(s) Type

Red LED

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Logistics

Carton Quantity

10